??
Селекция на CAD модел
ST120RS.075.R180/0F--0-6241L
HELP_VARIABLE
Company
CP System
Description
ST120RS - Shift Chain Roller Skid Type
Bill of material
ST120RS.075.R180/0F--0-6241L
TYP
Type
ST120RS
B
Outer Height
117 mm
D
Inner Height
78 mm
T
Pitch
120 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
1441.0 mm
LS
Stroke (ST120N is recommended when LS<9600)
mm
Enter value for LS
Stroke (ST120N is recommended when LS<9600)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
Previews
3D
Размер
2D
Сваляне на CAD модели