??
Výběr CAD modelu
ST120ERS.150.R200/0F--0-5559L
HELP_VARIABLE
Company
CP System
Description
ST120ERS - Shift Chain Enclosed Roller Skid Type
Bill of material
ST120ERS.150.R200/0F--0-5559L
TYP
Type
ST120ERS
B
Outer Height
117 mm
D
Inner Height
76 mm
T
Pitch
120 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
1559.0 mm
LS
Stroke (ST120E is recommended when LS<8000)
mm
Enter value for LS
Stroke (ST120E is recommended when LS<8000)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
DV
Divider
LE2
25 mm
LSMAX
300000.000 mm
LSREC
9600.000 mm
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
INFO
PDF Katalog
Previews
3D
Dimenze
2D
Stáhnout CAD model