??
Výběr CAD modelu
ST044RS.035.R70/0F--0-2544L
HELP_VARIABLE
Company
CP System
Description
ST044RS - Shift Chain Skid Type
Bill of material
ST044RS.035.R70/0F--0-2544L
TYP
Type
ST044RS
B
Outer Height
38 mm
D
Inner Height
26 mm
T
Pitch
44 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
544.0 mm
LS
Stroke (ST044N is recommended when LS<4000)
mm
Enter value for LS
Stroke (ST044N is recommended when LS<4000)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
Previews
3D
Dimenze
2D
Stáhnout CAD model