??
Селекция на CAD модел
NSB065S.075.R140/B1-4125L
HELP_VARIABLE
Company
CP System
Description
NSB065S - Sabin Chain Long Type
Bill of material
NSB065S.075.R140/B1-4125L
TYP
Type
NSB065S
B
Outer Height
89.0 mm
D
Inner Height
56 mm
T
Pitch
25 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
1225.0 mm
LS
Stroke (NSB060N is recommended when LS<5800)
mm
Enter value for LS
Stroke (NSB060N is recommended when LS<5800)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
Previews
3D
Размер
2D
Сваляне на CAD модели