??
Селекция на CAD модел
NSB 035CR.035.R75/F-376L
HELP_VARIABLE
Company
CP System
Description
NSB035CR - New Sabin Chain Normal Type
Bill of material
NSB 035CR.035.R75/F-376L
TYP
Type
NSB 035CR
B
Outer Height
52 mm
D
Inner Height
40 mm
T
Pitch
35 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
LP
376.000 mm
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
GC400N
No. of GC400 Rail
GC250N
No. of GC250 Rail
Previews
3D
2D
Сваляне на CAD модели