??
Селекция на CAD модел
NSB 028CR.035.R50/F-269L
HELP_VARIABLE
Company
CP System
Description
NSB 028CR - Sabin Chain Clean Room Type
Bill of material
NSB 028CR.035.R50/F-269L
TYP
Type
NSB 028CR
B
Outer Height
38 mm
D
Inner Height
26 mm
T
Pitch
28 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
269.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
GC250N
No. of GC250 Rail
GC150N
No. of GC150 Rail
Previews
3D
Размер
2D
Сваляне на CAD модели