??
Селекция на CAD модел
NSB 022CR.016.R35/F-198L
HELP_VARIABLE
Company
CP System
Description
NSB 022CR - Sabin Chain Clean Room Type
Bill of material
NSB 022CR.016.R35/F-198L
TYP
Type
NSB 022CR
B
Outer Height
29 mm
D
Inner Height
22 mm
T
Pitch
22 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
198.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
Previews
3D
Размер
2D
Сваляне на CAD модели