??
CAD model selection
CPS033.27.R35/E-258.5L
HELP_VARIABLE
Company
CP System
Description
CPS033 - CPS Cable Chain
Bill of material
CPS033.27.R35/E-258.5L
TYP
Type
CPS033
B
Outer Height
31 mm
D
Inner Height
23 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
242.0 mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
T
Pitch
33 mm
Previews
3D
Dimension
2D
Download CAD models