??
CAD model selection
CPS030.15.R38/B1-255L.
HELP_VARIABLE
Company
CP System
Description
CPS030 - CPS Cable Chain
Bill of material
CPS030.15.R38/B1-255L.
TYP
Type
CPS030
B
Outer Height
26 mm
D
Inner Height
19 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
240.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
T
Pitch
30 mm
ESD
Previews
3D
Dimension
2D
Download CAD models