??
CAD model selection
ST095ERS.100.R150/0F--0-4428L
HELP_VARIABLE
Company
CP System
Description
ST095ERS - Shift Chain Enclosed Roller Skid Type
Bill of material
ST095ERS.100.R150/0F--0-4428L
TYP
Type
ST095ERS
B
Outer Height
90.0 mm
D
Inner Height
55 mm
T
Pitch
95 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
1178.0 mm
LS
Stroke (ST095E is recommended when LS<6500)
mm
Enter value for LS
Stroke (ST095E is recommended when LS<6500)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
DV
Divider
LE2
25 mm
LSMAX
300000.000 mm
LSREC
6500.000 mm
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
INFO
PDF Katalog
Previews
3D
Dimension
2D
Download CAD models