??
CAD model selection
RV028CR-A-35-70-170-1280.024-46
HELP_VARIABLE
Company
CP System
Description
RV028CR - Revolving Chain
Bill of material
RV028CR-A-35-70-170-1280.024-46
IDNR
Ident number
TYP
Chain Type
RV028CR
AB
Direction Type
A
mm
A1
mm
B
38 mm
C
mm
D
28 mm
RB
Radius Rb
mm
Enter value for RB
Radius Rb
mm
cm
inch
ft
D1
25 mm
RA
Radius Ra
mm
Enter value for RA
Radius Ra
mm
cm
inch
ft
LA
Distance A
mm
Enter value for LA
Distance A
mm
cm
inch
ft
LB
Distance B
mm
Enter value for LB
Distance B
mm
cm
inch
ft
CH
Chain Height
38.000 mm
CHS
Short Height
15.000 mm
P
Pitch
28.000 mm
NOTE
The inner circle (inner diameter) is the fixed side, and the outer circle (outer diameter) is the driving side.
ROT
Rotation Limit
mm
Enter value for ROT
Rotation Limit
mm
cm
inch
ft
ANG
Rotation Angle
mm
Enter value for ANG
Rotation Angle
mm
cm
inch
ft
LS
mm
NOS
No. of Sides
Previews
3D
2D
Download CAD models