??
CAD model selection
PAR-07B:50M
HELP_VARIABLE
Company
CP System
Description
PAR - CPSFLEX
Bill of material
PAR-07B:50M
TYP
Type
PAR-07
COLOR
Color
ALPHA
Bending Angle
°
D1
Inner DIameter
6.4 mm
D2
Outer Diameter
10.0 mm
RSTAT
Bending Radius
15.0 mm
VPE
50 m
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models