??
CAD model selection
ST150N.075.R205/0F--0-1290L
HELP_VARIABLE
Company
CP System
Description
ST150N - Shift Chain Normal Type
Bill of material
ST150N.075.R205/0F--0-1290L
TYP
Type
ST150N
B
Outer Height
140 mm
D
Inner Height
110 mm
T
Pitch
150 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
1215.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
TRW
Tie Wrap
Previews
3D
Dimension
2D
Download CAD models