??
CAD model selection
ST095N.075.R135/0F--0-852.5L
HELP_VARIABLE
Company
CP System
Description
ST095N - Shift Chain Normal Type
Bill of material
ST095N.075.R135/0F--0-852.5L
TYP
Type
ST095N
B
Outer Height
82 mm
D
Inner Height
56 mm
T
Pitch
95 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
805.0 mm
ST
Stroke Range
mm
LS
Stroke (ST095S is recommended when LS>7600)
mm
Enter value for LS
Stroke (ST095S is recommended when LS>7600)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
GC800N
No. of GC800 Rail
GC600N
No. of GC600 Rail
Previews
3D
Dimension
2D
Download CAD models