??
CAD model selection
NSB045N.050.R90/F-553L
HELP_VARIABLE
Company
CP System
Description
NSB 045N - Sabin Chain Normal Type
Bill of material
NSB045N.050.R90/F-553L
TYP
Type
NSB045N
B
Outer Height
66 mm
D
Inner Height
45 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
553.0 mm
ST
Stroke Range
mm
LS
Stroke (NSB050S is recommended when LS>4800)
mm
Enter value for LS
Stroke (NSB050S is recommended when LS>4800)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
GC500N
No. of GC500 Rail
GC300N
No. of GC300 Rail
Previews
3D
Dimension
2D
Download CAD models