??
CAD model selection
NSB075E.150.R160/F-953L
HELP_VARIABLE
Company
CP System
Description
NSB 075E - Sabin Chain Enclosed Type
Bill of material
NSB075E.150.R160/F-953L
TYP
Type
NSB075E
B
Outer Height
108 mm
D
Inner Height
78 mm
T
Pitch
75 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
EA
NOL
No. of Link
LP
953.0 mm
ST
Stroke Range
mm
LS
Stroke (ST044S is recommended when LS>4000)
mm
Enter value for LS
Stroke (ST044S is recommended when LS>4000)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
GC800N
No. of GC800 Rail
GC600N
No. of GC600 Rail
Previews
3D
Dimension
2D
Download CAD models