??
CAD model selection
NSB035E.050.R90/F-423L
HELP_VARIABLE
Company
CP System
Description
NSB 035E - Sabin Chain Enclosed Type
Bill of material
NSB035E.050.R90/F-423L
TYP
Type
NSB035E
B
Outer Height
52 mm
D
Inner Height
40 mm
T
Pitch
35 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
423.0 mm
ST
Stroke Range
mm
LS
Stroke (ST044S is recommended when LS>4000)
mm
Enter value for LS
Stroke (ST044S is recommended when LS>4000)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
GC400N
No. of GC400 Rail
GC250N
No. of GC250 Rail
Previews
3D
Dimension
2D
Download CAD models